ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC_50 | VCC input voltage (5V input mode) | 4.5 | 5 | 5.6 | V |
| VCC_33 | VCC and VREG input voltage (3.3V input mode) | 3.15 | 3.3 | 3.6 | |
| IQ | During startup and in operation (excluding LC oscillator load and OUTxx load) | 22 | mA | ||