ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tVCC_FLT_DT | Deglitch time for VCC over voltage and under voltage detection | 180 | 200 | 220 | µs | |
| tVREG_OV_DT | Deglitch time for VREG over voltage detection | 180 | 200 | 220 | µs | |
| tLC_FLT_DT | Deglitch times for LC amplitude related faults | 180 | 200 | 220 | µs | |
| tAGC_EN_DT | Deglitch time for AGC_EN pin for AGC mode detection | 2.7 | 3 | 3.3 | µs | |
| tAGC_EN_TGL_DT | Deglitch time on AGC_EN pin toggle fault after power up into normal state | 450 | 500 | 550 | µs | |
| tIN_OOR_DT | Deglitch time applied to each input out of range signal individually | 180 | 200 | 220 | µs | |
| tINx_FLT_DT | Deglitch time applied to the fault signal determined by OR of all individual input out of range faults which are deglitched for tIN_OOR_DT | 180 | 200 | 220 | µs | |
| tLPF_OOR_DT | Deglitch time for AFE Low Pass Filter Out of Range check | 180 | 200 | 220 | µs | |
| tOUT_OOR_DT | Deglitch time for output voltage out of range fault. | 180 | 200 | 220 | µs | |
| tOUTx_SHORT_DT | Degltich time for AFE Output Short detection | 450 | 500 | 550 | µs | |
| tOUT_CM_DT | Deglitch time for OUT pin common mode check | 90 | 100 | 110 | µs | |
| tOUT_ZC_DT | Deglitch time for OUT differential output zero crossing fault detection | 9 | 10 | 11 | µs | |
| tAGC_ZC_DT | Deglitch time for AGC differential output zero crossing fault detection | 9 | 10 | 11 | µs | |
| tAGC_CMP_DT | Deglitch time to detect AGC fast/slow amplitude regulation threshold has been crossed | 180 | 200 | 220 | ns | |
| tAGC_VAL_DT | Deglitch time for AGC OOR range faults | 180 | 200 | 220 | µs | |
| tFLT_RECOV | Fault recovery time once device tranistions from FAULT to DIAGNOSTIC state | CEXT_VREG=680nF, 2.2µF | 12 | 16 | ms | |
| tPWR_ON | From VREG power on until OUTx pins are released from HI-Z state. | CEXT_VREG=680nF, 2.2µF | 10 | 14 | ms | |
| tPRWR_ON_DT | Deglitch time after tPWR_ON for which OUTx faults are ignored. | 302 | 336 | 370 | µs | |