ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
The primary input configuration of this device is to input a 5-V supply on the VCC pin.
| SCHEMATIC COMPONENT | PARAMETRIC TABLE REFERENCE |
|---|---|
| C1, C2 | CLC1,CLC2 |
| C3, C4, C5, C6 | COUT |
| C7 | CEXT_VREG |
| C8 | CEXT_VCC |
| R1, R2 | Sets VAGC_EN. The minimum value for R2 is 1.5KΩ. |
| RINFLT | Optional. For increasing robustness to electromagnetic
susceptibility Suggested value is 120 Ω. Should be adapted to the application |
| CINFLT | Optional. For increasing robustness to electromagnetic
susceptibility Suggested value is 220 pF. Should be adapted to the application |
| L1, L2, L3, L4 | Optional. For increasing robustness to electromagnetic susceptibility |
| RPD, RPU | RPD_OUT, RPU_OUT ; Typically 10 KΩ Any combination of RPD_OUT, RPU_OUT can be used. |