ZHCSN92H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | VALUE | UNIT | |
|---|---|---|---|---|---|
| 8-DWV | 8-D | ||||
| IEC 60664-1 | |||||
| CLR | External clearance(1) | Side 1 to side 2 distance through air | >8.5 | >4 | mm |
| CPG | External creepage(1) | Side 1 to side 2 distance across package surface | >8.5 | >4 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
| CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | >400 | V |
| Material Group | According to IEC 60664-1 | I | II | ||
| Overvoltage category | Rated mains voltage ≤ 150 VRMS | I–IV | I-IV | ||
| Rated mains voltage ≤ 300 VRMS | I–IV | I-III | |||
| Rated mains voltage ≤ 600 VRMS | I–IV | n/a | |||
| Rated mains voltage ≤ 1000 VRMS | I-III | n/a | |||
| DIN VDE V 0884-11:2017-01(2) | |||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1500 | 637 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test. See Figure 10-9 | 1060 | 450 | VRMS |
| DC voltage | 1500 | 637 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM , t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 7071 | 4242 | VPK |
| VIOSM | Maximum surge isolation voltage(3) | Test method per IEC 62368-1, 1.2/50 µs waveform, DWV: VTEST = 1.6 × VIOSM = 10,000 VPK (qualification), D: VTEST = 1.3 × VIOSM = 6,500 VPK (qualification) |
6250 | 5000 | VPK |
| qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM , tm = 10 s | ≤ 5 | ≤ 5 | pC |
| Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; DWV: Vpd(m) = 1.6 × VIORM , tm = 10 s D: Vpd(m) = 1.2 × VIORM , tm = 10 s |
≤ 5 | ≤ 5 | |||
| Method b: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s; DWV: Vpd(m) = 1.875 × VIORM , tm = 1 s D: Vpd(m) = 1.5 × VIORM , tm = 1 s |
≤ 5 | ≤ 5 | |||
| CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2 πft), f = 1 MHz | ~0.5 | ~0.5 | pF |
| RIO | Insulation resistance, input to output(5) | VIO = 500 V, TA = 25°C | > 1012 | > 1012 | Ω |
| VIO = 500 V, 100°C ≤ TA ≤ 125°C | > 1011 | > 1011 | |||
| VIO = 500 V at TS = 150°C | > 109 | > 109 | |||
| Pollution degree | 2 | 2 | |||
| Climatic category | 40/125/21 |
40/125/21 | |||
| UL 1577 | |||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60 s (qualification); VTEST = 1.2 × VISO , t = 1 s (100% production) | 5000 | 3000 | VRMS |