ZHCSN92H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 10-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 1.71 V to 1.89 V and 2.25 V to 5.5 V |
| Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1 µF |