ZHCSI90E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Figure 15. Driver Voltage, Current and Test Definitions
Figure 16. Bus Logic State Voltage Definitions
Figure 18. Receiver Voltage and Current Definitions
| INPUT | OUTPUT | |||
|---|---|---|---|---|
| VCANH | VCANL | |VID| | RXD | |
| -29.5 V | -30.5 V | 1000 mV | L | VOL |
| 30.5 V | 29.5 V | 1000 mV | L | |
| -19.55 V | -20.45 V | 900 mV | L | |
| 20.45 V | 19.55 V | 900 mV | L | |
| -19.75 V | -20.25 V | 500 mV | H | VOH |
| 20.25 V | 19.75 V | 500 mV | H | |
| -29.8 V | -30.2 V | 400 mV | H | |
| 30.2 V | 29.8 V | 400 mV | H | |
| Open | Open | X | H | |
Figure 20. tLOOP Test Circuit and Voltage Waveforms
Figure 21. CAN FD Timing Parameter Measurement
Figure 23. Driver Short-Circuit Current Test Circuit and Waveforms
Figure 24. Common-Mode Transient Immunity Test Circuit