ZHCSI90E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| VCC1 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |
| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| VCC1 = 5 V | RL = 60 Ω | |
| CL = Open | Temp = 25°C |
| TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |
| VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |
| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
| Temp = 25°C |
| VCC = 5 V | VCC1 = 5 V | RL = 60 Ω |
| CL = Open |
| VCC1 = VCC2 = 5 V | RL = 60 Ω | CL = 100 pF |
| CL(RXD) = 15 pF |
| TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |