ZHCS968B June   2012  – November 2017 INA827

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     简化电路原理图
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
  7. 7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Setting the Gain
        1. 8.3.1.1 Gain Drift
      2. 8.3.2  Offset Trimming
      3. 8.3.3  Input Common-Mode Range
      4. 8.3.4  Inside the INA827
      5. 8.3.5  Input Protection
      6. 8.3.6  Input Bias Current Return Path
      7. 8.3.7  Reference Pin
      8. 8.3.8  Dynamic Performance
      9. 8.3.9  Operating Voltage
        1. 8.3.9.1 Low-Voltage Operation
      10. 8.3.10 Error Sources
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 CMRR vs Frequency
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Error Sources

Most modern signal-conditioning systems calibrate errors at room temperature. However, calibration of errors that result from a change in temperature is normally difficult and costly. Therefore, these errors must be minimized by choosing high-precision components such as the INA827 that have improved specifications in critical areas that effect overall system precision. Figure 60 shows an example application.

INA827 ai_err_calc_bos631.gifFigure 60. Example Application With G = 10 V/V and 1-V Differential Voltage

Resistor-adjustable INAs such as the INA827 yield the lowest gain error at G = 5 because of the inherently well-matched drift of the internal resistors of the differential amplifier. At gains greater than 5 (for instance, G = 10 V/V or G = 100 V/V) gain error becomes a significant error source because of the resistor drift contribution of the feedback resistors in conjunction with the external gain resistor. Except for very high gain applications, gain drift is by far the largest error contributor compared to other drift errors (such as offset drift). The INA827 offers the lowest gain error over temperature in the marketplace for both G > 5 and G = 5 (no external gain resistor). Table 2 summarizes the major error sources in common INA applications and compares the two cases of G = 5 (no external resistor) and G = 10 (with a 16-kΩ external resistor). As shown in Table 2, although the static errors (absolute accuracy errors) in G = 5 are almost twice as great as compared to G = 10, there is a great reduction in drift errors because of the significantly lower gain error drift. In most applications, these static errors can readily be removed during calibration in production. All calculations refer the error to the input for easy comparison and system evaluation.

Table 2. Error Calculation

ERROR SOURCEERROR CALCULATIONINA827
SPECIFICATIONG = 10 ERROR (ppm)G = 1 ERROR (ppm)
ABSOLUTE ACCURACY AT +25°C
Input offset voltage (µV) VOSI / VDIFF 150 150 150
Output offset voltage (µV) VOSO / (G × VDIFF) 2000 200 400
Input offset current (nA) IOS × maximum (RS+, RS–) / VDIFF 5 50 50
CMRR (dB) VCM / (10CMRR / 20 × VDIFF) 94 (G = 10),
88 (G = 5)
200 398
Total absolute accuracy error (ppm) 600 998
DRIFT TO +105°C
Gain drift (ppm/°C) GTC × (TA – 25) 25 (G = 10),
1 (G = 5)
2000 80
Input offset voltage drift (μV/°C) (VOSI_TC / VDIFF) × (TA – 25) 5 200 200
Output offset voltage drift (μV/°C) [VOSO_TC / ( G × VDIFF)] × (TA – 25) 30 240 240
Total drift error (ppm) 2440 760
RESOLUTION
Gain nonlinearity (ppm of FS) 5 5 5
Voltage noise (1 kHz) INA827 q_err_calc_volt_noise_bos562.gif eNI = 17
eNO = 250
6 6
Total resolution error (ppm) 11 11
TOTAL ERROR
Total error Total error = sum of all error sources 3051 1769