over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VS |
–VS, +VS pins voltage |
Dual supply, VS = (+VS) – (–VS) |
|
± 20 |
V |
| Single supply, VS = (+VS) |
|
40 |
|
IN pins voltage |
(–VS) – 60 |
(+VS) + 60 |
V |
|
RG, REF, OUT pins voltage |
(–VS) – 0.5 |
(+VS) + 0.5 |
V |
|
RG pins current |
–10 |
10 |
mA |
|
OUT pin current |
–50 |
50 |
mA |
| ISC |
Output short-circuit current(2) |
Continuous |
|
| TA |
Operating temperature |
–50 |
150 |
°C |
| TJ |
Junction temperature |
|
175 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Short-circuit to VS / 2.