ZHCSNH8B July 2021 – November 2021 INA823
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VOSI | Input stage offset voltage(1)(3) | 20 | 100 | µV | |||
| TA = –40°C to +125°C(3) | 190 | ||||||
| 0.2 | 1.2 | µV/°C | |||||
| VOSO | Output stage offset voltage(1)(3) | 140 | 450 | µV | |||
| TA = –40°C to +125°C(2) | 850 | ||||||
| 1 | 5 | µV/°C | |||||
| PSRR | Power-supply rejection ratio | VS = ±1.35 V to ±18 V | G = 1, RTI | 100 | 130 | dB | |
| G = 10, RTI | 115 | 148 | |||||
| G = 100, RTI | 120 | 148 | |||||
| G = 1000, RTI | 120 | 148 | |||||
| ZIN | Input impedance | 12 || 8.5 | GΩ || pF | ||||
| RFI filter, –3-dB frequency | 20 | MHz | |||||
| VCM | Operating input voltage(5) | VS = ±1.35 V to ±18 V | (–VS) – 0.15 | (+VS) – 1 | V | ||
| TA = –40°C to +125°C | See Figure 7-53 | ||||||
| Input overvoltage | TA = –40°C to +125°C(2) | ±60 | V | ||||
| CMRR | Common-mode rejection ratio | At dc to 60 Hz, RTI, VCM = (V–) –0.15 V to (V+) – 1 V, G = 1 |
84 | 110 | dB | ||
| At dc to 60 Hz, RTI, VCM = (V–) –0.15 V to (V+) – 1 V, G = 10 |
104 | 136 | |||||
| At dc to 60 Hz, RTI, VCM = (V–) –0.15 V to (V+) – 1 V, G ≥ 100 |
120 | 149 | |||||
| BIAS CURRENT | |||||||
| IB | Input bias current | 1.2 | 8 | nA | |||
| TA = –40°C to +125°C | 2.4 | ||||||
| 15 | pA/°C | ||||||
| IOS | Input offset current | 0.4 | 4 | nA | |||
| TA = –40°C to +125°C | 0.8 | ||||||
| 4 | pA/°C | ||||||
| NOISE VOLTAGE | |||||||
| eNI | Input stage voltage noise density(6) | f = 1 kHz, G = 1000, RS = 0 Ω | 21 | nV/√Hz | |||
| Input stage voltage noise(6) | fB = 0.1 Hz to 10 Hz, G = 1000, RS = 0 Ω | 0.4 | µVPP | ||||
| eNO | Output stage voltage noise density(6) | f = 1 kHz, RS = 0 Ω | 120 | nV/√Hz | |||
| Output stage voltage noise(6) | fB = 0.1 Hz to 10 Hz, RS = 0 Ω | 5 | µVPP | ||||
| in | Current noise density | f = 1 kHz | 160 | fA/√Hz | |||
| Current noise | fB = 0.1 Hz to 10 Hz, G = 100 | 5 | pAPP | ||||
| GAIN | |||||||
| Gain equation | 1 + (100 kΩ / RG) | V/V | |||||
| G | Gain | 1 | 10000 | V/V | |||
| GE | Gain error(6) | VO = ±10 V | G = 1 | ±0.01 | ±0.04 | % | |
| G = 10 | ±0.025 | ±0.2 | |||||
| G = 100 | ±0.025 | ±0.2 | |||||
| G = 1000 | ±0.05 | ±0.2 | |||||
| Gain drift(6) | TA = –40°C to +125°C | G = 1 | ±0.2 | ±5 | ppm/°C | ||
| G > 1 | ±12 | ±35 | |||||
| Gain nonlinearity | G = 1 to 10 | 2 | 10 | ppm | |||
| G > 10 | 5 | ||||||
| G = 1 to 100, RL = 2 kΩ | 15 | ||||||
| OUTPUT | |||||||
| Output voltage swing | (–VS) + 0.15 | (+VS) – 0.15 | V | ||||
| Load capacitance | Stable operation | 1000 | pF | ||||
| ZOUT | Closed-loop output impedance | See Figure 7-37 | Ω | ||||
| ISC | Short-circuit current | Continuous to VS / 2 | ±20 | mA | |||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth, –3 dB | G = 1 | 1.9 | MHz | |||
| G = 10 | 350 | kHz | |||||
| G = 100 | 60 | ||||||
| G = 1000 | 6 | ||||||
| SR | Slew rate | G = 1, VO = ±10 V | 0.9 | V/µs | |||
| tS | Settling time | To 0.01% | G = 1 to 10, VSTEP = 10 V | 12 | µs | ||
| G = 100, VSTEP = 10 V | 28 | ||||||
| G = 1000, VSTEP = 10 V | 260 | ||||||
| To 0.001% | G = 1 to 10, VSTEP = 10 V | 14 | |||||
| G = 100, VSTEP = 10 V | 33 | ||||||
| G = 1000, VSTEP = 10 V | 290 | ||||||
| REFERENCE INPUT | |||||||
| RIN | Input impedance | 100 | kΩ | ||||
| Reference input voltage | (–VS) | (+VS) | V | ||||
| Gain to output | 1 | V/V | |||||
| Reference gain error | inside the output voltage swing | 0.01 | 0.05 | % | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VIN = 0 V | 180 | 250 | µA | ||
| TA = –40°C to +125°C | 300 | ||||||