ZHCSNY8 March 2023 INA310A , INA310B
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT | |||||||
| VCM | Common-mode input range | TA = –40°C to +125°C | –4 | 110 | V | ||
| CMRR | Common-mode rejection ratio | INA310Ax, VIN+ = –4 V to 110 V, TA = –40°C to +125°C | 140 | 160 | dB | ||
| INA310Ax, f = 50 kHz | 85 | ||||||
| INA310Bx, VIN+ = –4 V to 110 V, TA = –40°C to +125°C | 120 | 140 | |||||
| INA310Bx, f = 50 kHz | 65 | ||||||
| VOS | Offset voltage, RTI(1) | INA310A1 | ±30 | ±150 | µV | ||
| INA310B1 | ±100 | ±500 | |||||
| INA310A2 | ±15 | ±80 | |||||
| INA310B2 | ±55 | ±300 | |||||
| INA310A3 | ±10 | ±50 | |||||
| INA310B3 | ±30 | ±250 | |||||
| INA310A4 | ±5 | ±30 | |||||
| INA310B4 | ±30 | ±200 | |||||
| INA310A5 | ±2 | ±20 | |||||
| INA310B5 | ±15 | ±150 | |||||
| dVOS/dT | Offset drift, RTI | TA = –40°C to +125°C, INA310A1, INA310A2, INA310A3 | ±0.05 | ±0.5 | µV/°C | ||
| TA = –40°C to +125°C, INA310A4, INA310A5 | ±0.025 | ±0.25 | |||||
| TA = –40°C to +125°C, INA310Bx | ±0.1 | ±1 | |||||
| PSRR | Power-supply rejection ratio, RTI | INA310A1, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C | ±1 | ±8 | µV/V | ||
| INA310A2, INA310A3, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C |
±0.3 | ±3 | |||||
| INA310A4, INA310A5, 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C |
±0.1 | ±1 | |||||
| INA310Bx 2.7 V ≤ VS ≤ 20 V, TA = –40°C to +125°C | ±1.5 | ±10 | |||||
| IB | Input bias current | IB+, IB-, VSENSE = 0 mV | 10 | 20 | 30 | µA | |
| OUTPUT | |||||||
| G | Gain | INA310A1, INA310B1 | 20 | V/V | |||
| INA310A2, INA310B2 | 50 | ||||||
| INA310A3, INA310B3 | 100 | ||||||
| INA310A4, INA310B4 | 200 | ||||||
| INA310A5, INA310B5 | 500 | ||||||
| GERR | Gain error | INA310Ax, GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.02% | ±0.15% | |||
| INA310Bx, GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.07% | ±0.5% | |||||
| INA310Ax, TA = –40°C to +125°C | 1 | 10 | ppm/°C | ||||
| INA310Bx, TA = –40°C to +125°C | 2 | 20 | |||||
| NLERR | Nonlinearity error | GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.01 | % | |||
| Maximum capacitive load | No sustained oscillation, no isolation resistor | 500 | pF | ||||
| VOLTAGE OUTPUT | |||||||
| VSP | Swing to VS (Power-supply rail) | RLOAD = 10 kΩ to GND, TA = –40°C to +125°C | (VS) – 70 | (VS) – 150 | mV | ||
| VSN | Swing to GND | RLOAD = 10 kΩ to GND, TA = –40°C to +125°C, VSENSE = 0 mV |
(VGND) + 5 | (VGND) + 20 | mV | ||
| FREQUENCY RESPONSE | |||||||
| BW | Bandwidth | INA310A1, INA310B1, CLOAD = 5 pF, VSENSE = 200mV | 1300 | kHz | |||
| INA310A2, INA310B2, CLOAD = 5 pF, VSENSE = 80mV | 1300 | ||||||
| INA310A3, INA310B3, CLOAD = 5 pF, VSENSE = 40mV | 1000 | ||||||
| INA310A4, INA310B4, CLOAD = 5 pF, VSENSE = 20mV | 900 | ||||||
| INA310A5, INA310B5, CLOAD = 5 pF, VSENSE = 8mV | 900 | ||||||
| SR | Slew rate | Rising edge | 2.5 | V/µs | |||
| tS | Settling time | VOUT = 4 V ± 0.1 V step, Output settles to 0.5% | 10 | µs | |||
| VOUT = 4 V ± 0.1 V step, Output settles to 1% | 5 | µs | |||||
| VOUT = 4 V ± 0.1 V step, Output settles to 5% | 1 | µs | |||||
| NOISE | |||||||
| Ven | Voltage noise density | 50 | nV/√Hz | ||||
| COMPARATOR | |||||||
| VTHRESHOLD | Alert threshold | TA = 25°C | 585 | 600 | 615 | mV | |
| TA = –40°C to +125°C | 580 | 620 | mV | ||||
| Hysteresis | TA = 25°C | 8 | mV | ||||
| tP | Small-signal propagation delay | Comparator input overdrive = 20 mV | 1 | µs | |||
| Slew-rate-limited propagation delay | VOUT step = 0.5 V to 4.5 V, VLIMIT (3) = 4 V | 1.6 | µs | ||||
| IBCMPIN | Input bias current, CMPin PIN | TA = 25°C, VCMPIN = 0.4 V to 1.2 V | -20 | 1 | 20 | nA | |
| TA = –40°C to +125°C, VCMPIN = 0.4 V to 1.2 V | 250 | nA | |||||
| ILKG | High-level leakage current | VCMPout = VS | 1 | µA | |||
| VOL | Low-level output voltage | IOL = 2.35 mA | 300 | mV | |||
| TA = –40°C to +125°C, IOL = 2.35 mA | 350 | mV | |||||
| VIH | RESET High-level input voltage threshold (2) | TA = –40°C to +125°C | 1.2 |
V | |||
| VIL | RESET Low-level input voltage threshold (2) | TA = –40°C to +125°C | 0.4 | V | |||
| Minimum RESET pulse width | TA = –40°C to +125°C | 100 | 200 | ns | |||
| RESET propagation delay | 250 | ns | |||||
| POWER SUPPLY | |||||||
| VS | Supply voltage range | TA = –40°C to +125°C | 2.7 | 20 | V | ||
| IQ | Quiescent current | 1.6 | 2 | mA | |||
| TA = –40°C to +125°C | 2.25 | mA | |||||