ZHCSNY8 March   2023 INA310A , INA310B
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Amplifier Input Common-Mode Signal
      2. 7.3.2  Input-Signal Bandwidth
      3. 7.3.3  Low Input Bias Current
      4. 7.3.4  Low VSENSE Operation
      5. 7.3.5  Wide Fixed Gain Output
      6. 7.3.6  Wide Supply Range
      7. 7.3.7  Integrated Comparator
      8. 7.3.8  RESET Function
      9. 7.3.9  Short Propagation Delay
      10. 7.3.10 Comparator Input Bias Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Basic Connections
        1. 7.4.1.1 Overcurrent Threshold Connection
      2. 7.4.2 High-Side Switch Overcurrent Shutdown
      3. 7.4.3 Bidirectional Overcurrent Comparator
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 RSENSE and Device Gain Selection
    2. 8.2 Typical Application
      1. 8.2.1 Current Sensing in a Solenoid Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Overload Recovery With Negative VSENSE
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Low-Side Switch Overcurrent Shutdown
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Comparator Input Bias Current

The INA310x comparator input has a built-in circuit to protect the input devices in case of large input differential voltage. This circuit results in the input bias current (IBCMPIN) curve against input voltage (VCMPIN) as shown in Figure 7-3. The IBCMPIN reduces with VCMPIN from 0 V to 0.4 V, IBCMPIN is under 20 nA at 25°C for VCMPIN range from 0.4 V to 1.2 V, and IBCMPIN increases with VCMPIN from 1.8 V to 5.5 V. The nature of IBCMPIN does not contribute to the inaccuracy of the comparator alert threshold voltage (VTHRESHOLD) significantly because the IBCMPIN goes below 20 nA when the input voltage is close to the threshold voltage (0.6 V). Avoid using a high-value resistor for the divider network for better VTHRESHOLD accuracy. The sum of the two resistors in the divider network as shown in Overcurrent Threshold ConnectionOvercurrent Threshold Connection is recommended to keep lower than 100 kΩ.

GUID-20221213-SS0I-NCB0-KMKL-XHFSK8WJ48L2-low.svg Figure 7-3 Comparator IBCMPIN vs VCMPIN