ZHCSNY8 March   2023 INA310A , INA310B
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Amplifier Input Common-Mode Signal
      2. 7.3.2  Input-Signal Bandwidth
      3. 7.3.3  Low Input Bias Current
      4. 7.3.4  Low VSENSE Operation
      5. 7.3.5  Wide Fixed Gain Output
      6. 7.3.6  Wide Supply Range
      7. 7.3.7  Integrated Comparator
      8. 7.3.8  RESET Function
      9. 7.3.9  Short Propagation Delay
      10. 7.3.10 Comparator Input Bias Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Basic Connections
        1. 7.4.1.1 Overcurrent Threshold Connection
      2. 7.4.2 High-Side Switch Overcurrent Shutdown
      3. 7.4.3 Bidirectional Overcurrent Comparator
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 RSENSE and Device Gain Selection
    2. 8.2 Typical Application
      1. 8.2.1 Current Sensing in a Solenoid Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Overload Recovery With Negative VSENSE
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Low-Side Switch Overcurrent Shutdown
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Wide Fixed Gain Output

The INA310x maximum gain error is 0.15% at room temperature, with a maximum drift of 10 ppm/°C over the full temperature range of –40°C to +125°C. The INA310x is available in multiple gain options of 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V, which the system designer should select based on their desired signal-to-noise ratio and other system requirements, such as the dynamic current range and full-scale output voltage target.

The INA310x closed-loop gain is set by a precision, low-drift internal resistor network. The ratio of these resistors are excellently matched, while the absolute values may vary significantly. TI does not recommend adding additional resistance around the INA310x to change the effective grain because of this variation.