ZHCSNY8 March 2023 INA310A , INA310B
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO | ||
| VS | 1 | Power | Power supply, 2.7 V to 20 V |
| OUT | 2 | Output | Output voltage |
| CMPIN | 3 | Input | Comparator input |
| GND | 4 | Ground | Ground |
| RESET | 5 | Input | Comparator reset pin, active low (Low: Transparent Mode, High: Latch Mode) |
| CMPOUT | 6 | Output | Comparator output (latch high when RESET = High) |
| IN– | 7 | Input | Shunt resistor negative sense input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
| IN+ | 8 | Input | Shunt resistor positive sense input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |