ZHCSFO8C July 2016 – September 2023 INA250-Q1
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input range | –0.1 | 36 | V | ||
| CMR | Common-mode rejection | INA250A1-Q1,
VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
94 | 102 | dB | |
| INA250A2-Q1,
VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
97 | 110 | ||||
| INA250A3-Q1,
VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
106 | 114 | ||||
| INA250A4-Q1,
VIN+ = 0 V to 36 V, TA = –40°C to 125°C |
108 | 118 | ||||
| IOS | Offset current, RTI(1) | INA250A1-Q1, ISENSE = 0 A | ±15 | ±100 | mA | |
| INA250A2-Q1, ISENSE = 0 A | ±12.5 | ±50 | ||||
| INA250A3-Q1, ISENSE = 0 A | ±5 | ±30 | ||||
| INA250A4-Q1, ISENSE = 0 A | ±5 | ±20 | ||||
| dIOS/dT | RTI versus temperature | TA = –40°C to 125°C | 25 | 250 | μA/°C | |
| PSR | VS = 2.7 V to 36 V, TA = –40°C to 125°C | ±0.03 | ±1 | mA/V | ||
| IB | Input bias current | IB+, IB-, ISENSE = 0 A | ±28 | ±40 | μA | |
| VREF | Reference input range(3) | 0 | (VS) up to 18 | V | ||
| SHUNT RESISTOR(5) | ||||||
| RSHUNT | Shunt resistance (SH+ to SH–) |
Equivalent resistance when used with onboard amplifier | 1.998 | 2 | 2.002 | mΩ |
| Used as stand-alone resistor(7) | 1.8 | 2 | 2.2 | |||
| Package resistance | IN+ to IN– | 4.5 | mΩ | |||
| Resistor temperature coefficient | TA = –40°C to 125°C | 15 | ppm/°C | |||
| TA = –40°C to 0°C | 50 | |||||
| TA = 0°C to 125°C | 10 | |||||
| ISENSE | Maximum continuous current(4) | TA = –40°C to 85°C | ±15 | A | ||
| Shunt short time overload | ISENSE = 30 A for 5 seconds | ±0.05% | ||||
| Shunt thermal shock | –65°C to 150°C, 500 cycles | ±0.1% | ||||
| Shunt resistance to solder heat | 260°C solder, 10 s | ±0.1% | ||||
| Shunt high temperature exposure | 1000 hours, TA = 150°C | ±0.15% | ||||
| Shunt cold temperature storage | 24 hours, TA = –65°C | ±0.025% | ||||
| OUTPUT | ||||||
| G | Gain | INA250A1-Q1 | 200 | mV/A | ||
| INA250A2-Q1 | 500 | |||||
| INA250A3-Q1 | 800 | |||||
| INA250A4-Q1 | 2 | V/A | ||||
| System gain error(6) | ISENSE = –10 A to 10 A, TA = 25°C | ±0.05% | ±0.3% | |||
| ISENSE = –10 A to 10 A, TA = –40°C to 125°C |
±0.75% | |||||
| TA = –40°C to 125°C | 45 | ppm/°C | ||||
| Nonlinearity error | ISENSE = 0.5 A to 10 A | ±0.03% | ||||
| RO | Output impedance | 1.5 | Ω | |||
| Maximum capacitive load | No sustained oscillation | 1 | nF | |||
| VOLTAGE OUTPUT(2) | ||||||
| Swing to VS power-supply rail | RL = 10 kΩ to GND | (VS) – 0.1 | (VS) – 0.2 | V | ||
| Swing to GND | RL = 10 kΩ to GND | (VGND) + 25 | (VGND) + 50 | mV | ||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth | INA250A1-Q1, CL = 10 pF | 50 | kHz | ||
| INA250A2-Q1, CL = 10 pF | 50 | |||||
| INA250A3-Q1, CL = 10 pF | 35 | |||||
| INA250A4-Q1, CL = 10 pF | 11 | |||||
| SR | Slew rate | CL = 10 pF | 0.2 | V/μs | ||
| NOISE, RTI(1) | ||||||
| Voltage noise density | INA250A1-Q1 | 51 | nV/√ Hz | |||
| INA250A2-Q1 | 35 | |||||
| INA250A3-Q1 | 37 | |||||
| INA250A4-Q1 | 27 | |||||
| POWER SUPPLY | ||||||
| VS | Operating voltage range | 2.7 | 36 | V | ||
| IQ | Quiescent current | TA = –40°C to 125°C | 200 | 300 | μA | |
| TEMPERATURE RANGE | ||||||
| Specified range | –40 | 125 | °C | |||