4 Revision History
Changes from Revision B (April 2020) to Revision C (September 2023)
- 更改了整个文档中的表格、图和交叉参考的编号格式Go
- 将器件信息 表更改为封装信息
Go
- Changed the Shunt resistance (SH+ to SH–) minimum value for
use as stand-alone resistor from: 1.9 mΩ to 1.8 mΩ in the Electrical
Characteristics tableGo
- Changed the Shunt resistance (SH+ to SH–) minimum value for
use as stand-alone resistor from: 2.1 mΩ to 2.2 mΩ in the Electrical
Characteristics tableGo
Changes from Revision A (November 2016) to Revision B (April 2020)
Changes from Revision * (July 2016) to Revision A (November 2016)
- 将文档状态从“产品预发布”更改为“量产数据”Go
- Changed maximum charged-device model ESD value from ±750 to ±1000 Go
- Changed maximum IB values in the Electrical Characteristics table from ±35 to ±40Go