ZHCSFN6F March 2007 – June 2021 INA203 , INA204 , INA205
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 5-1 D and PW Packages14-Pin SOIC and TSSOPTop View
Figure 5-2 DGS Package10-Pin VSSOPTop View| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, TSSOP | VSSOP | ||
| VS | 1 | 1 | I | Power Supply |
| OUT | 2 | 2 | O | Output voltage |
| CMP1 IN-/0.6-V Ref | 3 | — | I | Comparator 1 negative input, can be used to override the internal 0.6-V reference |
| CMP1 IN+ | 4 | 3 | I | Comparator 1 positive input |
| CMP2 IN+ | 5 | — | I | Comparator 2 positive input |
| CMP2 IN– | — | 4 | I | Comparator 2 negative input |
| CMP2 IN–/0.6-V Ref | 6 | — | I | Comparator 2 negative input, can be used to override the internal 0.6-V reference |
| GND | 7 | 5 | I | Ground |
| CMP1 RESET | 8 | 6 | I | Comparator 1 output reset, active low |
| CMP2 DELAY | 9 | — | I | Connect an optional capacitor to adjust comparator 2 delay |
| CMP2 OUT | 10 | 7 | O | Comparator 2 output |
| CMP1 OUT | 11 | 8 | O | Comparator 1 output |
| 1.2-V REF OUT | 12 | — | O | 1.2-V reference output |
| VIN– | 13 | 9 | I | Connect to shunt low side |
| VIN+ | 14 | 10 | I | Connect to shunt high side |