ZHCSO32C September 2000 – January 2022 INA126 , INA2126
PRODUCTION DATA
The INAx126 family features low offset voltage and offset voltage drift. Most applications require no external offset adjustment. Figure 8-2 shows an optional circuit for trimming the output offset voltage. The voltage applied to the Ref pin is added to the output signal. An operational amplifier buffer provides low impedance at the Ref pin to preserve good common-mode rejection.
Figure 8-2 Optional Trimming of Output Offset Voltage