ZHCSCL3 JUNE   2014 DS90UH925AQ-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  DC Electrical Characteristics
    6. 7.6  AC Electrical Characteristics
    7. 7.7  Recommended Timing for the Serial Control Bus
    8. 7.8  DC and AC Serial Control Bus Characteristics
    9. 7.9  AC Timing Diagrams and Test Circuits
    10. 7.10 Switching Characteristics
    11. 7.11 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Functional Block Diagram
      2. 8.1.2 Feature Description
        1. 8.1.2.1  High Speed Forward Channel Data Transfer
        2. 8.1.2.2  Low Speed Back Channel Data Transfer
        3. 8.1.2.3  Common Mode Filter Pin (CMF)
        4. 8.1.2.4  Video Control Signal Filter
        5. 8.1.2.5  Backward Compatible Mode
        6. 8.1.2.6  EMI Reduction Features
          1. 8.1.2.6.1 Input SSC Tolerance (SSCT)
        7. 8.1.2.7  LVCMOS VDDIO Option
        8. 8.1.2.8  Power Down (PDB)
        9. 8.1.2.9  Remote Auto Power Down Mode
        10. 8.1.2.10 Input PCLK Loss Detect
        11. 8.1.2.11 Serial Link Fault Detect
        12. 8.1.2.12 Pixel Clock Edge Select (RFB)
        13. 8.1.2.13 Low Frequency Optimization (LFMODE)
        14. 8.1.2.14 Interrupt Pins - Funtional Description and Usage (INTB, REM_INTB)
        15. 8.1.2.15 GPIO[3:0] and GPO_REG[7:4]
        16. 8.1.2.16 I2S Transmitting
          1. 8.1.2.16.1 Secondary I2S Channel
          2. 8.1.2.16.2 HDCP
      3. 8.1.3 Built In Self Test (BIST)
        1. 8.1.3.1 BIST Configuration and Status
        2. 8.1.3.2 Forward Channel and Back Channel Error Checking
      4. 8.1.4 Internal Pattern Generation
      5. 8.1.5 Change Summary from DS90UH925Q
    2. 8.2 Device Functional Modes
      1. 8.2.1 Configuration Select (MODE_SEL)
      2. 8.2.2 HDCP Repeater
        1. 8.2.2.1 Repeater Configuration
        2. 8.2.2.2 Repeater Connections
    3. 8.3 Programming
      1. 8.3.1 Serial Control Bus
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Typical Application Connection
        2. 9.2.2.2 Power Up Requirements and PDB Pin
        3. 9.2.2.3 CML Interconnect Guidelines
        4. 9.2.2.4 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Layout

11.1 Layout Guidelines

Circuit board layout and stack-up for the FPD-Link III devices should be designed to provide low-noise power feed to the device. Good layout practice will also separate high frequency or high-level inputs and outputs to minimize unwanted stray noise pickup, feedback and interference. Power system performance may be greatly improved by using thin dielectrics (2 to 4 mils) for power/ground sandwiches. This arrangement provides plane capacitance for the PCB power system with low-inductance parasitics, which has proven especially effective at high frequencies, and makes the value and placement of external bypass capacitors less critical. External bypass capacitors should include both RF ceramic and tantalum electrolytic types. RF capacitors may use values in the range of 0.01µF to 0.1µF. Tantalum capacitors may be in the 2.2µF to 10µF range. Voltage rating of the tantalum capacitors should be at least 5X the power supply voltage being used.

Surface mount capacitors are recommended due to their smaller parasitics. When using multiple capacitors per supply pin, locate the smaller value closer to the pin. A large bulk capacitor is recommend at the point of power entry. This is typically in the 50µF to 100µF range and will smooth low frequency switching noise. It is recommended to connect power and ground pins directly to the power and ground planes with bypass capacitors connected to the plane with via on both ends of the capacitor. Connecting power or ground pins to an external bypass capacitor will increase the inductance of the path.

A small body size X7R chip capacitor, such as 0603 or 0402, is recommended for external bypass. Its small body size reduces the parasitic inductance of the capacitor. The user must pay attention to the resonance frequency of these external bypass capacitors, usually in the range of 20-30MHz. To provide effective bypassing, multiple capacitors are often used to achieve low impedance between the supply rails over the frequency of interest. At high frequency, it is also a common practice to use two vias from power and ground pins to the planes, reducing the impedance at high frequency.

Some devices provide separate power and ground pins for different portions of the circuit. This is done to isolate switching noise effects between different sections of the circuit. Separate planes on the PCB are typically not required. Pin Description tables typically provide guidance on which circuit blocks are connected to which power pin pairs. In some cases, an external filter may be used to provide clean power to sensitive circuits such as PLLs.

Use at least a four layer board with a power and ground plane. Locate LVCMOS signals away from the CML lines to prevent coupling from the LVCMOS lines to the CML lines. Closely-coupled differential lines of 100Ω are typically recommended for CML interconnect. The closely coupled lines help to ensure that coupled noise will appear as common-mode and thus is rejected by the receivers. The tightly coupled lines will also radiate less.

Information on the WQFN-style package is provided in TI SNOA401.

11.2 Layout Example

Stencil parameters such as aperture area ratio and the fabrication process have a significant impact on paste deposition. Inspection of the stencil prior to placement of the WQFN package is highly recommended to improve board assembly yields. If the via and aperture openings are not carefully monitored, the solder may flow unevenly through the DAP. Stencil parameters for aperture opening and via locations are shown below:

LLP_stencil_nopullback_explanation_diagram_snls302.pngFigure 28. No Pullback WQFN, Single Row Reference Diagram

Table 8. No Pullback WQFN Stencil Aperture Summary for DS90UH925AQ-Q1

Device Pin Count MKT Dwg PCB I/O Pad Size (mm) PCB Pitch (mm) PCB DAP size(mm) Stencil I/O Aperture (mm) Stencil DAP Aperture (mm) Number of DAP Aperture Openings Gap Between DAP Aperture (Dim A mm)
DS90UH925AQ-Q1 48 SNA48A 0.25 x 0.6 0.5 5.1 x 5.1 0.25 x 0.7 1.1 x 1.1 16 0.2
sample_layout_DAP_snls302.pngFigure 29. 48-Pin WQFN Stencil Example of Via and Opening Placement

The following PCB layout example is derived from the EVM layout of the DS90UH925AQ. This graphics and additional layout description are used to demonstrate both proper routing and proper solder techniques when designing in the Seralizer.

PCB.gifFigure 30. DS90UH925AQ-Q1 Serializer Example Layout