ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | PGEN_FIXED_EN | R/W | 0x0 | Fixed Pattern Enable Setting this bit enables Fixed Color Patterns. 0 : Send Color Bar Pattern 1 : Send Fixed Color Pattern |
6 | RESERVED | R/W | 0x0 | Reserved |
5:4 | NUM_CBARS | R/W | 0x3 | Number of Color Bars 00 : 1 Color Bar 01 : 2 Color Bars 10 : 4 Color Bars 11 : 8 Color Bars |
3:0 | BLOCK_SIZE | R/W | 0x3 | Block Size For Fixed Color Patterns, this field controls the size of the fixed color field in bytes. Allowed values are 1 to 15. |