ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
The DS90UB954-Q1 implements two video line buffer and FIFO, one for each RX channel. The video buffers provide storage of data payload and forward requirements for sending multiple video streams on the CSI-2 transmit ports. The total line buffer memory size is a 16-kB block for each RX port.
The CSI-2 transmitter waits for an entire packet to be available before pulling data from the video buffers.