ZHCSGT3C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
RX port specific register. The FPD-Link III Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
Sensor Status Register 3 field provides additional status information on the CSI-2 input when paired with a DS90UB935-Q1 or DS90UB953-Q1 Serializer. This field is automatically loaded from the forward channel.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved |
4 | CSI_ECC_2BIT_ERR | R | 0x0 | CSI -2 ECC error flag from serializer |
3 | CSI_CHKSUM_ERR | R | 0x0 | CSI-2 checksum error from serializer |
2 | CSI_SOT_ERR | R | 0x0 | CSI-2 start of transmission error from serializer |
1 | CSI_SYNC_ERR | R | 0x0 | CSI-2 synchronization error from serializer |
0 | CSI_CNTRL_ERR | R | 0x0 | CSI-2 control error from serializer |