ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
In External FrameSync mode, an external signal is input to the deserializer through one of the GPIO pins on the device. The external FrameSync signal may be propagated to one or more of the attached FPD-Link III serializers through a GPIO signal in the back channel. The expected skew timing for external FrameSync mode is on the order of one back channel frame period or 600 ns when operating at 50 Mbps.
Enabling the external FrameSync mode is done on the deserializer side. Refer to the deserializer data sheet for more information.