ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:4 | RESERVED | R | 0x0 | Reserved. |
3 | LINE_LEN_ MISMATCH | R/RC | 0x0 | Indicates Line length less than the received Packet header Word count. |
2 | CHKSUM_ERR | R/RC | 0x0 | Indicates a checksum error detected in the incoming data (uncorrectable). |
1 | ECC_2BIT_ERR | R/RC | 0x0 | Indicates a 2-Bit Ecc error (uncorrectable) in the Packet header. |
0 | ECC_1BIT_ERR | R/RC | 0x0 | Indicates a 1-Bit Ecc error detected in the Packet header. |