ZHCSGW1D september 2017 – march 2023 DS90UB953-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | SOT_ERROR_3 | R | 0x0 | Lane 3: Single-bit Error in SYNC Sequence - Correctable. |
6 | SOT_SYNC_ ERROR_3 | R | 0x0 | Lane 3: Multi-bit Error in SYNC Sequence - Uncorrectable. |
5 | CNTRL_ERR_ HSRQST_3 | R | 0x0 | Lane 3: Control Error in HS Request Mode. |
4 | RESERVED | R | 0x0 | Reserved. |
3 | SOT_ERROR_2 | R | 0x0 | Lane 2: Single-bit Error in SYNC Sequence - Correctable. |
2 | SOT_SYNC_ ERROR_2 | R | 0x0 | Lane 2: Multi-bit Error in SYNC Sequence - Uncorrectable. |
1 | CNTRL_ERR_ HSRQST_2 | R | 0x0 | Lane 2: Control Error in HS Request Mode. |
0 | RESERVED | R | 0x0 | Reserved. |