ZHCSKE4C october 2016 – december 2020 DS280MB810
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDDABSMAX | Supply voltage (VDD) | -0.5 | 2.75 | V |
| VIO2.5V,ABSMAX | 2.5 V I/O voltage (LVCMOS and CMOS) | -0.5 | 2.75 | V |
| VIO3.3V,ABSMAX | Open drain and 3.3 V-tolerance I/O voltage (SDA, SDC, READ_EN_N) | -0.5 | 4.0 | V |
| VIOHS,ABSMAX | High-speed I/O voltage (RXnP, RXnN, TXnP, TXnN) | -0.5 | 2.75 | V |
| TJABSMAX | Junction temperature | 150 | °C | |
| Tstg | Storage temperature range | -40 | 150 | °C |