ZHCSII2E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: mlbp_dat_n / mlbp_dat_p / mlbp_sig_n / mlbp_sig_p / mlbp_clk_n / mlbp_clk_p | ||||||
| Balls: T1 / T2 / U4 / T3 / U1 / U2 | ||||||
| 1.8-V Mode | ||||||
| VIH/VIL | Input high-level threshold | VCM ± 50mV | V | |||
| VHYS | Input hysteresis voltage | NONE | mV | |||
| VOD | Differential output voltage (measured with 50ohm resistor between PAD and PADN) | 300 | 500 | mV | ||
| VCM | Common mode output voltage | 1 | 1.5 | V | ||
| CPAD | Pad capacitance (including package capacitance) | 4 | pF | |||