ZHCSII2E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
NOTE
The subsystem multiplexing signals are not described in Table 4-1 and Table 4-32.
NOTE
For more information, see the Control Module / Control Module Register Manual section of the device TRM.