ZHCSII2E August 2016 – May 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
For more information, see the On-Chip Debug Support / Debug Ports section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| tms | JTAG test port mode select. An external pullup resistor should be used on this ball. | IO | L21 |
| tdi | JTAG test data | I | L23 |
| tdo | JTAG test port data | O | J20 |
| tclk | JTAG test clock | I | K21 |
| trstn | JTAG test reset | I | L22 |
| rtck | JTAG return clock | O | K25 |
| emu0(1) | Emulator pin 0 | IO | C21 |
| emu1(1) | Emulator pin 1 | IO | C22 |
| emu2 | Emulator pin 2 | IO | E14 |
| emu3 | Emulator pin 3 | IO | F14 |
| emu4 | Emulator pin 4 | IO | F13 |
| emu5 | Emulator pin 5 | O | D8 |
| emu6 | Emulator pin 6 | O | B7 |
| emu7 | Emulator pin 7 | O | C7 |
| emu8 | Emulator pin 8 | O | E8 |
| emu9 | Emulator pin 9 | O | B8 |
| emu10 | Emulator pin 10 | O | C8 |
| emu11 | Emulator pin 11 | O | B9 |
| emu12 | Emulator pin 12 | O | A7 |
| emu13 | Emulator pin 13 | O | A9 |
| emu14 | Emulator pin 14 | O | A8 |
| emu15 | Emulator pin 15 | O | A11 |
| emu16 | Emulator pin 16 | O | F10 |
| emu17 | Emulator pin 17 | O | A10 |
| emu18 | Emulator pin 18 | O | B10 |
| emu19 | Emulator pin 19 | O | E10 |