ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
RCOSC_32K_CLK is received directly through a network of resistor and capacitor (an RC network) inside of the SoC. This RC oscillator do not have good frequency stability. The Frequency range is described in Table 5-23, which depends on the temperature. For more information about RCOSC_32K_CLK see the Device TRM, Chapter: Power, Reset, and Clock Management.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| RCOSC_32K_CLK | Internal RC Oscillator | Range from 28 to 42 | kHz | ||