ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
| 10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
| 11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
| 12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5P - 2.5 (3) | ns | ||
| 13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | 0 | 6 | ns |
| ACLKR/X ext in
ACLKR/X ext out |
2 | 22.2 | ns | |||
| 14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | 0 | 6 | ns |
| ACLKR/X ext in
ACLKR/X ext out |
2 | 22.2 | ns |