ZHCSI52G August 2016 – March 2019 DRA780 , DRA781 , DRA783 , DRA786
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
| 2 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.35P (2) | ns | ||
| 3 | tc(ACLKRX) | Cycle time, ACLKR/X | Any Other Conditions | 20 | ns | |
| ACLKX/AFSX (In Sync Mode), ACLKR/AFSR (In Async Mode), and AXR are all inputs | 15.258 | ns | ||||
| 4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | Any Other Conditions | 0.5R - 3 (3) | ns | |
| ACLKX/AFSX (In Sync Mode), ACLKR/AFSR (In Async Mode), and AXR are all inputs | 0.38R (3) | ns | ||||
| 5 | tsu(AFSRX-ACLK) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 18.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
3 | ns | ||||
| 6 | th(ACLK-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | 0.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
0.4 | ns | ||||
| 7 | tsu(AXR-ACLK) | Setup time, AXR input valid before ACLKR/X | ACLKR/X int | 18.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
3 | ns | ||||
| 8 | th(ACLK-AXR) | Hold time, AXR input valid after ACLKR/X | ACLKR/X int | 0.5 | ns | |
| ACLKR/X ext in
ACLKR/X ext out |
0.4 | ns |