ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: porz / wakeup[3:2] | ||||||
| Balls: C25 / AB20 / AB21 | ||||||
| 1.8-V Mode | ||||||
| VIH | Input high-level threshold | 1.2 | V | |||
| VIL | Input low-level threshold | 0.4 | V | |||
| VHYS | Input hysteresis voltage | 40 | mV | |||
| IIN | Input current at each I/O pin | 0.02 | 1 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
| 3.3-V Mode | ||||||
| VIH | Input high-level threshold | 1.2 | V | |||
| VIL | Input low-level threshold | 0.4 | V | |||
| VHYS | Input hysteresis voltage | 40 | mV | |||
| IIN | Input current at each I/O pin | 5 | 8 | µA | ||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||