ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see the Keyboard Controller section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| kbd_col0 | Keypad column 0 | O | AE3, E2 |
| kbd_col1 | Keypad column 1 | O | AE4, D2 |
| kbd_col2 | Keypad column 2 | O | AE1, F3 |
| kbd_col3 | Keypad column 3 | O | AD5, D1 |
| kbd_col4 | Keypad column 4 | O | AD3, E4 |
| kbd_col5 | Keypad column 5 | O | AD4, G3 |
| kbd_col6 | Keypad column 6 | O | AE2, C5 |
| kbd_col7 | Keypad column 7 | O | AD1, D3 |
| kbd_col8 | Keypad column 8 | O | AD2, E6 |
| kbd_row0 | Keypad row 0 | I | AC9, F1 |
| kbd_row1 | Keypad row 1 | I | AD9, G2 |
| kbd_row2 | Keypad row 2 | I | AF4, G1 |
| kbd_row3 | Keypad row 3 | I | AF2, E5 |
| kbd_row4 | Keypad row 4 | I | AF3, F2 |
| kbd_row5 | Keypad row 5 | I | AF5, E3 |
| kbd_row6 | Keypad row 6 | I | AE5, E1 |
| kbd_row7 | Keypad row 7 | I | AF1, F4 |
| kbd_row8 | Keypad row 8 | I | AD6, C1 |