ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
请参考 PDF 数据表获取器件具体的封装图。
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage(1) | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB(2) | Base production part number | DRA764P | J6 Plus Low Tier |
| DRA765P | J6 Plus Mid Tier | ||
| DRA766P | J6 Plus High Tier | ||
| DRA767P | J6 Plus Super Tier | ||
| DRA770P | J6EP Plus Low Tier | ||
| DRA771P | J6EP Plus Mid Tier | ||
| DRA772P | J6EP Plus High Tier | ||
| DRA773P | J6EP Plus Super Tier | ||
| DRA774P | J6EX Plus Low Tier | ||
| DRA775P | J6EX Plus Mid Tier | ||
| DRA776P | J6EX Plus High Tier | ||
| DRA777P | J6EX Plus Super Tier | ||
| r | Device revision | BLANK | SR 1.0 |
| S | Super speed grade | ||
| z | Device Speed | P | High speed grade |
| L | Overdrive speed grade | ||
| J | Nominal speed grade | ||
| OTHER | Alternate speed grade | ||
| I | ISS designator | I | ISS supported |
| BLANK | No ISS | ||
| Yy | Device type | G | General purpose (Prototype and Production) |
| E | Emulation (E) devices | ||
| S | High-Security device, Secure Boot Supported | ||
| D | High security prototype devices with TI Development keys (D) | ||
| Yn | Letter followed by number indicates HS Device with customer key | ||
| PPP | Package designator | ACD | ACD S-PBGA-N784 (23mm x 23mm) Package |
| Q1 | Automotive Designator | BLANK | not meeting automotive qualification |
| Q1 | meeting Q100 equal requirements, with exceptions as specified in DM. | ||
| XXXXXXX | Lot Trace Code | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator | ||
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.