ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| Signal Names in MUXMODE 0: tclk; | |||||||
| Balls: E20; | |||||||
| 1.8-V Mode | |||||||
| VIH | Input high-level threshold (Does not meet JEDEC VIH) | 0.75 × VDDS | V | ||||
| VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.25 × VDDS | V | ||||
| VHYS | Input hysteresis voltage | 100 | mV | ||||
| IIN | Input current at each I/O pin | 2 | 11 | µA | |||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | ||||
| 3.3-V Mode | |||||||
| VIH | Input high-level threshold (Does not meet JEDEC VIH) | 2.0 | V | ||||
| VIL | Input low-level threshold (Does not meet JEDEC VIL) | 0.6 | V | ||||
| VHYS | Input hysteresis voltage | 400 | mV | ||||
| IIN | Input current at each I/O pin | 5 | 11 | µA | |||
| CPAD | Pad capacitance (including package capacitance) | 1 | pF | ||||