ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| Signals MUXMODE0: csi2_0_dx[4:0]; csi2_0_dy[4:0]; csi2_1_dx[2:0]; csi2_1_dy[2:0] | |||||
| Bottom Balls:AD17 / AD18 / AF16 / AF17 / AF19 / AF20 / AE15 / AE16 / AE19 / AE18 / AC13 / AC14 / AD15 / AD14 / AC16 / AC17 | |||||
| MIPI D-PHY Mode Low-Power Receiver (LP-RX) | |||||
| VIH | Input high-level voltage | 880 | 1350 | mV | |
| VIL | Input low-level voltage | 550 | mV | ||
| VITH | Input high-level threshold(1) | 880 | mV | ||
| VITL | Input low-level threshold(2) | 550 | mV | ||
| VHYS | Input hysteresis(3) | 25 | mV | ||
| MIPI D-PHY Mode Ultralow Power Receiver (ULP-RX) | |||||
| VIL | Input low-level voltage | 300 | mV | ||
| VITL | Input low-level threshold(4) | 300 | mV | ||
| VHYS | Input hysteresis(3) | 25 | mV | ||
| MIPI D-PHY Mode High-Speed Receiver (HS-RX) | |||||
| VIDTH | Differential input high-level threshold | 70 | mV | ||
| VIDTL | Differential input low-level threshold | –70 | mV | ||
| VIDMAX | Maximum differential input voltage(7) | 270 | mV | ||
| VIHHS | Single-ended input high voltage(5) | 460 | mV | ||
| VILHS | Single-ended input low voltage(5) | –40 | mV | ||
| VCMRXDC | Differential input common-mode voltage(6)(8)(9) | 70 | 330 | mV | |
| ZID | Differential input impedance | 80 | 100 | 125 | Ω |