ZHCSJ47E March 2017 – December 2018 DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
请参考 PDF 数据表获取器件具体的封装图。
| IP | Duty Cycle | Voltage Domain | Voltage (V) (max) | Frequency (MHz) (max) | Tj(°C) | POH |
|---|---|---|---|---|---|---|
| 58% | vdd_mpu | OPP_PLUS | 1800 | Automotive Profile(3) | 20000 | |
| 42% | vdd_mpu | Retention | 0 | |||
| 45% | vdd_mpu | OPP_PLUS | 1800 | Automotive Profile(3) | 20000 | |
| 55% | vdd_mpu | OPP_NOM | 1000 | |||
| Arm | 70% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 |
| 30% | vdd_mpu | Retention | 0 | |||
| 40% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
| 60% | vdd_mpu | OPP_HIGH | 1000 | |||
| 55% | vdd_mpu | OPP_HIGH | 1500 | Automotive Profile(3) | 20000 | |
| 45% | vdd_mpu | OPP_NOM | 1000 | |||
| 100% | vdd_mpu | OPP_HIGH | 1176 | Automotive Profile(3) | 20000 | |
| 100% | vdd_mpu | OPP_NOM | 1000 | Automotive Profile(3) | 20000 | |
| Others(4) | 100% | All | All Support OPPs | Automotive Profile(3) | 20000 | |