ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
For reliability and operability concerns, the maximum junction temperature of the Device has to be at or below the TJ value identified in Section 5.4, Recommended Operating Conditions.
A BCI compact thermal model for this Device is available and recommended for use when modeling thermal performance in a system.
Therefore, it is recommended to perform thermal simulations at the system level with the worst case device power consumption.