ZHCSII1F June 2016 – May 2019
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The general-purpose interface combines eight general-purpose input/output (GPIO) banks.
Each GPIO module provides 32 dedicated general-purpose pins with input and output capabilities; thus, the general-purpose interface supports up to 186 pins.
These pins can be configured for the following applications:
For more information, see chapter General-Purpose Interface (GPIO) of the device TRM.