ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
AC coupling capacitors are required on the transmit data pair. Table 7-16 shows the requirements for these capacitors.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| PCIe AC coupling capacitor value | 90 | 100 | 110 | nF |
| PCIe AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |