ZHCSII1F June 2016 – May 2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:
NOTE
For more information, see the DCAN section of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as DCANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 5-91 and Table 5-92 present timing and switching characteristics for DCANx Interface.