DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PIN | I/O (1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| PROJ_ON | AP2 | I1 | Normal mirror parking request (active low): To be driven by the PROJ_ON output of the host. A logic low on this signal causes the Controller to PARK the DMD, but does not power down the DMD (the DLPA does that instead). The minimum high time is 200 ms. The minimum low time is 200 ms. |
| RESETZ | P2 | I1 | Power-on reset (active low input with a hysteresis buffer). Self-configuration starts when a low-to-high transition is detected on RESETZ. All controller power and clocks must be stable before this reset is de-asserted. No signals are in the active state while RESETZ is asserted. This pin is typically connected to the RESETZ pin of the DLPA PMIC. |
| PARKZ | AR1 | I1 | DMD fast park control (active low Input with a hysteresis buffer). This signal is used to quickly park the DMD when loss of power is imminent. The longest lifetime of the DMD can not be achieved with the fast park operation; therefore, this signal is intended to only be asserted when a normal park operation is unable to be completed. The PARKZ signal is typically provided from the DLPA interrupt output signal. |
| JTAGTCK | V24 | I2 | JTAG and ARM-ICE Serial Data Clock. This signal is shared between JTAG and ARM-ICE (TI test only), operation. Includes a weak internal pulldown. |
| JTAGTMS1 | U23 | I2 | JTAG Test Mode Select. Includes a weak internal pullup. |
| JTAGTMS2 | W25 | I2 | ARM-ICE Test Mode Select For normal operation, this pin must be left open or unconnected. Includes a weak internal pullup. |
| JTAGTRSTZ | AA25 | I2 | JTAG, ARM-ICE Reset. For normal operation, this pin must be pulled to ground through an external resistor with value 8 kΩ or less. Failure to pull this pin low during normal operation causes start-up and initialization problems. For JTAG Boundary Scan and ARM-ICE Debug operation, this pin must be pulled-up or left disconnected. Includes a weak internal pullup and Hysteresis. |
| JTAGTDI | Y24 | I2 | JTAG, ARM-ICE, and CPU MBIST: Serial Data In. Includes weak internal pullup. |
| JTAGTDO1 | V22 | B14 | JTAG Serial Data Out. |
| JTAGTDO2 | W23 | B14 | ARM-ICE Serial Data Out. For normal operation, this pin requires an external pullup resistor with a value of ≤ 9.15 kΩ. |
| ETM_TRACECLK | U25 | O14 | Reserved Pin, must be left unconnected. |
| ETM_TRACECTL | T24 | O14 | Reserved Pin, must be left unconnected. |
| TSTPT_0 | T22 | B14 | Test pin 0 This pin has an internal pulldown and require an external pullup resistor (no pullup: Normal Boot, pullup: Wait for Host commands) with a value of ≤ 9.15 kΩ. |
| TSTPT_1 | R25 | B14 | Test pin 1 This pin has an internal pulldown for Normal Boot operation. |
| TSTPT_2 | R23 | B14 | Test pin 2 This pin has an internal pulldown and require an external pullup resistor (no pullup: I2C address = 0x36, pullup: I2C address = 0x34) with a value of ≤ 9.15 kΩ. |
| TSTPT_3 | P24 | B14 | Test pin 3 This pin has an internal pulldown and require an external pullup resistor (no pullup: Host interface is USB or I2C, pullup: Host interface is I2C only) with a value of ≤ 9.15 kΩ. |
| TSTPT_4 | N25 | B14 | Test pin 4 This pin has an internal pulldown resistor. |
| TSTPT_5 | P22 | B14 | Test pin 5 This pin has an internal pulldown resistor. |
| TSTPT_6 | N23 | B14 | Test pin 6 This pin has an internal pulldown resistor. |
| TSTPT_7 | M24 | B14 | Test pin 7 This pin has an internal pulldown resistor. |
| GPTP0 | AA23 | B13 | General Purpose Test pin 0 This pin has an internal pulldown and require an external pullup resistor (no pullup: external crystal, pullup: external clock) with a value of ≤ 9.15 kΩ. |
| GPTP1 | AB22 | B13 | General Purpose Test pin 1 This pin has an internal pulldown resistor. |
| GPTP2 | AC25 | B13 | General Purpose Test pin 2 This pin has an internal pulldown resistor. |
| ATB_0_H | AH4 | PWR | Reserved Pin, must be left unconnected. |
| ATB_1_H | AJ5 | PWR | Reserved Pin, must be left unconnected. |
| ATEST | G13 | PWR | Reserved Pin, must be left unconnected. |
| CAP_VDDS_FLSH | AD22 | PWR | External bias capacitance. |
| CAP_VDDS_INTF | AJ21 | PWR | External bias capacitance. |
| IFORCE | L3 | PWR | Manufacturing use only. Must be tied to ground. |
| VSENSE | K2 | PWR | Reserved Pin, must be left unconnected. |
| HWTEST_EN | Y22 | I2 | Reserved Pin. This signal must be connected directly to ground on the PCB for normal operation. Includes weak internal pulldown and hysteresis. |