DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| PARAMETER | Test Conditions | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DLPC8424 | ||||||
| V(Supply08) | 0.8V DVH Supply | Core Supply | 524 | mA | ||
| V(Supply18) | 1.8V DVH Supply | IO Supply, VbyOne, SubLVDS, GPIO | 80 | mA | ||
| V(Supply33) | 3.3V DVH Supply | USB Supply | 1 | mA | ||
| DLPC8444 | ||||||
| V(Supply08) | 0.8V DVH Supply | Core Supply | 641 | mA | ||
| V(Supply18) | 1.8V DVH Supply | IO Supply, VbyOne, SubLVDS, GPIO | 212 | mA | ||
| V(Supply33) | 3.3V DVH Supply | USB Supply | 1 | mA | ||