DLPS292A July 2025 – December 2025 DLPC8424 , DLPC8444 , DLPC8454
PRODUCTION DATA
| THERMAL METRIC (1) | TEST CONDITIONS | FCCSP | UNIT | |
|---|---|---|---|---|
| 484 PINS | ||||
| RJC | Junction-to-case thermal resistance | 3.3 | °C/W | |
| RθJA | Junction-to-air thermal resistance | at 0 m/s of forced airflow(2) | 19.5 | °C/W |
| at 1 m/s of forced airflow(2) | 12.9 | |||
| at 2 m/s of forced airflow(2) | 11.8 | |||
| ψJT | Temperature variance from junction to package top center temperature, per unit power dissipation | 0.04 | °C/W | |