DLPS292A July   2025  – December 2025 DLPC8424 , DLPC8444 , DLPC8454

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Compatability Table
  6. Pin Configuration and Functions
    1.     7
    2. 5.1  Initialization, Board Level Test, and Debug
    3. 5.2  V-by-One Interface Input Data and Control
    4. 5.3  FPD-Link Port(s) Input Data and Control
    5. 5.4  DSI Input Data and Clock (Not Supported in DLPC8424, DLPC8444, and DLPC8454)
    6. 5.5  DMD SubLVDS Interface
    7. 5.6  DMD Reset and Low Speed Interfaces
    8. 5.7  Flash Interface
    9. 5.8  Peripheral Interfaces
    10. 5.9  GPIO Peripheral Interface
    11. 5.10 Clock and PLL Support
    12. 5.11 Power and Ground
    13. 5.12 I/O Type Subscript Definition
    14. 5.13 Internal Pullup and Pulldown Characteristics
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2.     23
    3. 6.2  ESD Ratings
    4. 6.3  Recommended Operating Conditions
    5. 6.4  Thermal Information
    6. 6.5  Power Electrical Characteristics
    7. 6.6  Pin Electrical Characteristics
    8. 6.7  DMD SubLVDS Interface Electrical Characteristics
    9.     30
    10. 6.8  DMD Low Speed Interface Electrical Characteristics
    11.     32
    12. 6.9  V-by-One Interface Electrical Characteristics
    13. 6.10 FPD Link LVDS Electrical Characteristics
    14. 6.11 USB Electrical Characteristics
    15.     36
    16. 6.12 System Oscillator Timing Requirements
    17.     38
    18. 6.13 Power Supply and Reset Timing Requirements
    19.     40
    20. 6.14 V-by-One Interface General Timing Requirements
    21.     42
    22. 6.15 FPD Link Interface General Timing Requirements
    23. 6.16 Flash Interface Timing Requirements
    24.     45
    25. 6.17 Source Frame Timing Requirements
    26.     47
    27. 6.18 Synchronous Serial Port Interface Timing Requirements
    28.     49
    29. 6.19 I2C Interface Timing Requirements
    30. 6.20 Programmable Output Clock Timing Requirements
    31. 6.21 JTAG Boundary Scan Interface Timing Requirements (Debug Only)
    32.     53
    33. 6.22 DMD Low Speed Interface Timing Requirements
    34.     55
    35. 6.23 DMD SubLVDS Interface Timing Requirements
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Input Sources
      2. 7.3.2 V-by-One Interface
      3. 7.3.3 FPD-Link Interface
      4. 7.3.4 DMD (SubLVDS) Interface
      5. 7.3.5 Serial Flash Interface
      6. 7.3.6 GPIO Supported Functionality
        1.       67
        2.       68
      7. 7.3.7 Debug Support
  9. Power Supply Recommendations
    1. 8.1 System Power-Up and Power-Down Sequence
    2. 8.2 DMD Fast Park Control (PARKZ)
    3. 8.3 Power Supply Management
    4. 8.4 Hotplug Usage
    5. 8.5 Power Supplies for Unused Input Source Interfaces
    6. 8.6 Power Supplies
      1. 8.6.1 Power Supplies DLPA3085 or DLPA3082
  10. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Layout Guideline for DLPC8424 or DLPC8444 or DLPC8454 Reference Clock
        1. 9.1.1.1 Recommended Crystal Oscillator Configuration
      2. 9.1.2 V-by-One Interface Layout Considerations
      3. 9.1.3 DMD Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
      4. 9.1.4 Power Supply Layout Guidelines
    2. 9.2 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Device Nomenclature
      1. 10.5.1 Device Markings
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
      1. 10.8.1 Video Timing Parameter Definitions
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Serial Flash Interface

The controller interfaces to a single external standard/dual/quad SPI serial Flash memory device for configuration and operational data. The 6-pin interface consists of an active low chip select signal, a clock signal, and four bi-directional data signals that can be used to support Standard/Dual/Quad SPI data I/O configurations as necessary during serial flash command execution. Table 7-17 shows a list of supported serial Flash devices that have been validated with the controller.

Table 7-17 DLPC84x4 Supported Standard/Dual/Quad SPI Serial Flash Devices
DENSITY (Mbits) VENDOR PART NUMBER PACKAGE SIZE
1.8V Compatible Devices
8 Macronix MX25R8035FBHIH2 WLCSP
16 Winbond W25Q16JWBYIQ WLCSP
32 Macronix MX25U3232FBHI02 WLCSP
64 Winbond W25Q64JWBYIQ WLCSP
64 Winbond W25Q64JWSSIQ WLCSP
512 GigaDevice GD25LB512MEYIG WSON
3.3V Compatible Devices
8 Macronix MX25R8035FBHIH2 WLCSP

The controller can potentially support other standard/dual/quad SPI serial flash devices besides those shown in Table 7-17, provided that the serial flash device has a similar feature set as shown in Table 7-18.

Table 7-18 Feature Requirements for Serial Flash Device Compatibility with DLPC84x4
FEATURE REQUIREMENT FOR COMPATIBILITY WITH DLPC84x4 COMMENTS
SPI data configuration (width) Standard (SingleWire), Dual (Two Wire), Quad (Four Wire)
SPI clocking mode SPI mode 0
SPI clock frequency up to 60MHz
Clock (↓) to Output Valid time 6ns (max) for example, tV or tCLQV
Fast READ addressing Auto-incrementing
Programming mode Page mode
Page size 256 Bytes
Sector (or Subsector) size 4KB Requirederase granularity
Block structure Uniform sector / Subsector
Block protection (BP) bits Disabled (that is, ‘0’) by default
Status register bit(0) Write In Progress (WIP) / BUSY
Status register bit(1) Write enable latch (WEN)
Status register bits(4:2) Block Protection bits (BP[2:0])
Status register bit(7) Status register write protect (SRWP)
Other Status Register bits No specific status register bit assignment(s) required. “Other” status register bits often lack common/standard implementation details across vendors/devices. These “other” status register bits/signals can potentially be supported, although generally by the main application only (that is, particularly for devices not listed in Table 7-17). for example, Quad Enable

For compatibility with the controller, serial flash devices must also support the following set of common commands.

Table 7-19 Common Command Set Supported by DLPC84x4 Compatible Serial Flash Devices
SPI FLASH
COMMAND
FIRST BYTE
(OP-CODE)
SECOND BYTE THIRD BYTE FOURTH BYTE FIFTH BYTE SIXTH BYTE NO. OF DUMMY CLOCKS COMMENTS
Fast READ (1-1-1) 0x0B ADDRS(0) ADDRS(1) ADDRS(2) dummy DATA(0) 8 Variable data payload
Dual READ (1-1-2) 0x3B ADDRS(0) ADDRS(1) ADDRS(2) dummy DATA(0) 8 Variable data payload
2X READ (1-2-2) 0xBB ADDRS(0) ADDRS(1) ADDRS(2) dummy DATA(0) 4 Variable data payload
Quad READ (1-1-4) 0x6B ADDRS(0) ADDRS(1) ADDRS(2) dummy DATA(0) 8 Variable data payload
4X READ (1-4-4) 0xEB ADDRS(0) ADDRS(1) ADDRS(2) dummy DATA(0) 6 Variable data payload
Read status 0x05 STATUS(0) 0

STATUS(0) Reg:

bit 1 = WEL

bit 0 = WIP/BUSY
Write status 0x01 STATUS(0) 0
Write Enable 0x06 0
Write Disable 0x04 0
Page program 0x02 ADDRS(0) ADDRS(1) ADDRS(2) DATA(0) DATA(1) 0 256 byte data payload
Sector/Subsector
Erase (4KB)
0x20 ADDRS(0) ADDRS(1) ADDRS(2) 0
Block Erase
(64KB)
0xD8 ADDRS(0) ADDRS(1) ADDRS(2) 0
Full Chip Erase 0xC7 0
Software Reset
Enable
0x66 0
Software Reset 0x99 0
Read Id 0x9F Data(0) Data(1) Data(2) 0 System only reads 1st three bytes.

SPI data configuration details associated with the various READ commands in the common command set are summarized in Table 7-20.

Table 7-20 Supported READ Command Protocol Implementation Details
READ COMMAND SPI DATA I/O CONFIG FOR OPCODE (# Clocks) SPI DATA I/O CONFIG FOR ADDRESS (# Clocks) NUMBER OF DUMMY CLOCKS SPI DATA I/O CONFIG FOR READ DATA (# Clocks)
Fast Read (1-1-1) Standard (8) Standard (8/byte) 8 Standard (8/byte)
Dual Read (1-1-2) Standard (8) Standard (8/byte) 8 Dual (4/byte)
2X Read (1-2-2) Standard (8) Dual (4/byte) 4 Dual (4/byte)
Quad Read (1-1-4) Standard (8) Standard (8/byte) 8 Quad (2/byte)
4X Read (1-4-4) Standard (8) Quad (2/byte) 6 Quad (2/byte)

Host commands issued over the applicable host command interface (that is, I2C or SPI) can be used to program the serial flash device. The host can also specify target flash clock frequency and read command preferences in the flash table for the controller's embedded software to use based on the system’s flash bandwidth requirements.