ZHCSLG8E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
The DLPC23xS-Q1 can optionally use an external I2C EEPROM memory device for storage of calibration data as an alternative to storing calibration data in the SPI flash memory. The EEPROM must be connected to the designated DLPC23xS-Q1 controller I2C interface (MSTR_XXX).
The DLPC23xS-Q1 supports the EEPROM devices listed in Table 7-9.
| MANUFACTURER | PART NUMBER | DENSITY (Kb) | PACKAGE SIZE |
|---|---|---|---|
| STMicro | M24C64A125 | 64 | S08 |
| STMicro | M24C128A125 | 128 | S08 |
| Atmel | A24C64D | 64 | S08 |
| Atmel | A24C128C | 128 | S08 |