ZHCSOH4A July 2021 – August 2021 DLPC1438
PRODUCTION DATA
As the LED currents that are driven through LED_0, LED_1 or LED_2 LEDs are increased, the brightness of the projector increases. This increase is somewhat non-linear, and the curve for typical white screen lumens changes with LED currents is shown in Figure 8-2. For the LED currents shown, it is assumed that the same current amplitude is applied to the LED_0, LED_1 or LED_2 LEDs.
Figure 8-2 Luminance vs Current