ZHCSOH4A July 2021 – August 2021 DLPC1438
PRODUCTION DATA
| PARAMETER(3)(4)(5) | TEST CONDITIONS | MIN | TYP (1) | MAX (2) | UNIT | |
|---|---|---|---|---|---|---|
| I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1-V rails | 8 bit, 60 Hz, External Print Mode | 163 | 278 | mA | |
| I(VDD_PLLM) | MCG PLL 1.1V (6) | 8 bit, 60 Hz, External Print Mode | 6 | mA | ||
| I(VDD_PLLD) | DCG PLL 1.1V (6) | 8 bit, 60 Hz, External Print Mode | 6 | mA | ||
| I(VCC18) | All 1.8-V I/O current: (1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | 8 bit, 60 Hz, External Print Mode | 35 | 48 | mA | |
| I(VCC_INTF) | Host or parallel interface I/O current: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) (6) | 8 bit, 60 Hz, External Print Mode | 2 | mA | ||
| I(VCC_FLSH) | Flash interface I/O current: 1.8 to 3.3 V (6) | 8 bit, 60 Hz, External Print Mode | 1 | mA | ||