ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
Upon the release of reset and initialization, the DLPC120-Q1 will automatically enter in External Video mode. This mode will process the video source on the parallel RGB input interface at a given resolution and frame rate. The system supports multiple input video resolutions, and the resolution expected by the DLPC120-Q1 can be configured via command list execution. See Table 7-1 for the different external video resolutions supported by the system.